IESNA:LM-63-2002
[TEST]P957239
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31983
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3503.8 3826.9 4178.4 4551.7 4874.8 5145.5 5350.7 5470.7 5490.4 5431.4
5370.3 5366 5403.1 5483.8 5673.8 6147.5 7324.2 9090.2 10664.2 11873.6
12803.6 13681.2 14473.7 15218.1 15718 14997.6 12140 8492.1 5872.4 3949.1
1665.7 528.3 251.1 109.2 34.9 0 0
3503.8 3833.4 4204.6 4564.8 4890 5160.7 5379.1 5499.1 5516.6 5464.2
5396.5 5394.3 5422.7 5505.7 5700 6071.1 7084 8806.4 10561.6 11814.7
12781.8 13755.4 14499.9 15229 15768.2 15303.2 12657.4 9037.9 6154 4095.4
1772.6 574.1 292.5 128.8 45.8 0 0
3503.8 3829.1 4189.3 4536.4 4846.4 5104 5302.6 5427.1 5440.2 5394.3
5344.1 5335.4 5366 5448.9 5634.5 5981.6 6804.6 8356.7 10103.2 11461
12465.3 13521.9 14523.9 15442.9 16220.1 16442.8 14661.4 11408.7 7697.5 4999.2
2314 912.5 513 283.8 131 43.7 0
3503.8 3802.9 4136.9 4468.7 4748.1 4986.1 5176 5274.3 5307 5287.4
5250.3 5245.9 5272.1 5311.4 5420.5 5641 6016.5 6881 8356.7 10050.8
11557.1 12956.4 14384.2 15728.9 17014.7 18018.9 18697.9 18752.5 17578 13945.4
7837.2 2805.2 1126.5 602.5 277.2 63.3 0
3503.8 3759.2 4053.9 4357.4 4621.5 4846.4 5025.4 5145.5 5200 5213.1
5211 5224.1 5261.2 5296.1 5366 5525.3 5804.7 6226.1 7014.2 8345.8
10085.7 11943.5 13812.2 15757.3 17361.8 18876.9 20363.6 22024.9 23319.4 22367.6
17695.9 9747.3 3835.6 1715.9 724.8 74.2 0
3503.8 3735.2 3995 4257 4497.1 4717.6 4896.6 5036.3 5112.7 5167.3
5206.6 5269.9 5366 5442.4 5514.4 5627.9 5870.2 6258.8 6852.6 7579.6
8651.5 10055.2 11653.2 13369 15139.5 17102.1 19293.9 21867.7 25413 27519.6
25177.2 18924.9 10293.1 3671.9 912.5 52.4 0
3503.8 3722.1 3977.5 4241.7 4475.3 4695.8 4885.7 5023.2 5106.2 5158.6
5213.1 5276.4 5368.1 5448.9 5534 5660.7 5896.4 6278.5 6876.6 7647.2
8675.5 10050.8 11611.7 13292.6 15098 17082.4 19322.2 22031.4 25408.6 27393
24834.5 18562.5 10242.9 3746.1 901.6 58.9 0
3503.8 3678.5 3888 4117.2 4337.7 4551.7 4743.8 4905.3 5021 5110.5
5204.4 5317.9 5442.4 5547.1 5649.8 5796 6031.8 6396.4 6937.8 7675.6
8614.3 9762.6 11140.1 12727.2 14521.7 16541 18745.9 21127.6 24052.9 26288.4
23232.1 14508.6 6581.9 2239.8 532.7 45.8 0
3503.8 3650.1 3807.3 3988.4 4184.9 4383.6 4580.1 4752.5 4909.7 5047.2
5191.3 5328.8 5459.8 5575.5 5706.5 5896.4 6169.3 6590.6 7223.7 8088.2
9232.1 10596.6 12179.3 13908.3 15667.8 17519 19420.5 21439.8 23448.2 24125
21435.4 14366.7 6180.2 1853.4 746.6 207.4 0
3503.8 3599.9 3713.4 3844.4 4008.1 4187.1 4361.7 4542.9 4708.9 4876.9
5047.2 5202.2 5333.2 5472.9 5621.4 5798.2 6073.3 6514.2 7195.4 8188.6
9481 10972 12567.9 14185.5 15796.6 17414.2 19079.9 20675.7 21402.7 20016.4
15761.7 7907 2135 809.9 441 122.3 0
3503.8 3547.5 3604.2 3695.9 3818.2 3951.3 4110.7 4265.7 4433.8 4591
4774.3 4951.2 5125.8 5309.2 5499.1 5726.2 6038.3 6523 7252.1 8341.5
9771.4 11467.6 13104.9 14515.1 15735.5 16890.3 17829 18051.7 16916.5 13820.9
8623.1 3152.3 633.1 194.3 67.7 24 0
3503.8 3521.3 3545.3 3615.1 3715.6 3826.9 3960.1 4097.6 4246 4405.4
4575.7 4750.3 4942.4 5138.9 5357.2 5619.2 5961.9 6466.2 7173.5 8142.8
9441.7 10948 12329.9 13190 13585.2 13657.2 13364.7 12439.1 10742.8 8236.7
4848.6 1650.4 375.5 107 30.6 13.1 0
3503.8 3486.3 3488.5 3525.6 3593.3 3676.3 3776.7 3883.7 3990.6 4091
4202.4 4305 4425.1 4540.8 4667.4 4820.2 5045 5398.7 5957.6 6771.8
7817.5 8878.5 9609.8 9712.4 9127.4 8040.2 6485.9 4553.9 2595.7 1187.6
508.7 192.1 72 28.4 13.1 2.2 0
3503.8 3425.2 3379.4 3353.2 3331.3 3292 3224.4 3117.4 2975.5 2807.4
2615.3 2412.3 2209.3 2028.1 1888.3 1785.7 1711.5 1683.1 1829.4 2167.8
2543.3 2851.1 2833.6 2335.9 1637.3 1091.5 755.3 526.1 351.5 218.3
137.5 87.3 43.7 17.5 4.4 0 0
3503.8 3368.5 3263.7 3132.7 2944.9 2711.4 2436.3 2128.5 1801 1480.1
1246.5 1124.3 1098.1 1109 1146.1 1178.9 1205 1207.2 1178.9 1119.9
1054.4 988.9 919.1 842.7 742.2 617.8 482.5 347.1 259.8 189.9
122.3 72 28.4 10.9 4.4 0 0
3503.8 3318.2 3130.5 2879.5 2534.5 2156.9 1761.7 1412.4 1211.6 1143.9
1109 1078.4 1054.4 1030.4 1017.3 1008.6 997.7 973.6 921.2 844.8
768.4 692 617.8 532.7 447.5 373.3 318.7 270.7 213.9 146.3
74.2 37.1 17.5 6.5 0 0 0
3503.8 3268 3003.9 2602.2 2156.9 1705 1349.1 1213.8 1174.5 1141.7
1109 1076.2 1043.5 1010.8 962.7 908.2 844.8 770.6 689.8 611.3
537 471.5 419.1 377.7 338.4 301.3 262 207.4 141.9 96.1
63.3 34.9 15.3 6.5 0 0 0
3503.8 3237.5 2877.3 2407.9 1879.6 1434.3 1253.1 1216 1181 1143.9
1113.4 1076.2 1037 988.9 927.8 851.4 768.4 683.3 593.8 506.5
434.4 388.6 355.8 325.3 292.5 259.8 222.7 176.8 139.7 111.3
80.8 52.4 17.5 2.2 0 0 0
3503.8 3193.8 2755 2198.3 1652.6 1329.5 1257.4 1222.5 1187.6 1150.5
1117.7 1082.8 1041.3 984.6 908.2 827.4 729.1 630.9 523.9 447.5
397.3 366.8 342.7 316.5 288.2 253.2 209.6 172.5 144.1 113.5
83 52.4 15.3 0 0 0 0
3503.8 3189.4 2715.7 2117.6 1565.3 1316.4 1270.5 1233.4 1196.3 1161.4
1126.5 1087.2 1045.7 984.6 910.3 812.1 700.8 589.4 497.7 427.9
384.2 355.8 329.6 301.3 268.5 227 181.2 150.6 122.3 93.9
63.3 34.9 8.7 0 0 0 0
3503.8 3189.4 2687.3 2073.9 1528.1 1316.4 1279.3 1242.2 1200.7 1161.4
1126.5 1089.3 1047.9 993.3 923.4 827.4 709.5 591.6 491.2 417
373.3 347.1 320.9 290.3 253.2 200.8 155 128.8 104.8 78.6
50.2 19.6 2.2 0 0 0 0
3503.8 3200.4 2700.4 2080.5 1528.1 1316.4 1279.3 1242.2 1202.9 1165.8
1128.6 1091.5 1052.2 999.8 930 823 705.1 582.9 482.5 410.4
371.1 344.9 316.5 288.2 248.9 187.7 146.3 122.3 96.1 69.9
43.7 15.3 0 0 0 0 0
